Product  JRBS-40...(Ex nA/ic)

Temperature sensor

Passive Infrared Sensor

With Analog Output

Order number: 3074923

Alternative order number : 74923

    • connection via M12 x 1 connector
    • D:S ratio 14:1
    • Operating voltage 12…30 VDC
    • Measuring range adjustable via teach-in
    • Analog output 0…10 V
    • PNP alarm output switches at the measuring range limit of 10 V
    • Temperature measuring range 0…300 °C
#

Technical Data

Product type Temperature sensor

Select Country

Turck worldwide

to top